IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17761

76V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise

Overview

TopologyBuck Converter
Input voltage6.5-76 V
Output 15 V / 1 A
IC revision1

Description

The MAX17761 5V output EV kit is a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 6.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain RESET signal and external frequency synchronization.

Features

  • Operates from a 6.5V to 76V Input Supply
  • 5V Output Voltage
  • Up to 1A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/ILIM Pin to Select Among PWM or PFMModes and 1.6A or 1.14A current limits
  • Auxiliary Bootstrap LDO to improve efficiency
  • Open-Drain RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Basestation Power Supplies/Distributed Supply Regulation/General-Purpose Point-of-Load/Industrial Control Power Supplies/Wall Transformer Regulation
  • High-Voltage, Single-Board Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 33 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.8 A
Saturation Current2 A
Self Resonant Frequency12 MHz
–Check availability