Topology | Buck Converter |
Input voltage | 6.5-76 V |
Output 1 | 5 V / 1 A |
IC revision | 1 |
The MAX17761 5V output EV kit is a proven design to evaluate the MAX17761 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 1A from a 6.5V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal and external frequency synchronization.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74404064330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 33 | 1.8 | 2 | 12 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404064330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Samples |
---|