IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX20019 | Demoboard MAX20019EVKIT

3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 15 V / 0.5 A
Output 21.8 V / 0.5 A
IC revision1

Description

MAX20019/MAX20020 are 2.2MHz and 3.2MHz dual step-down converters with integrated high-side and low-side MOSFETs. The high-voltage step-down converter is designed for continuous operation up to 17V input voltages. The output voltage is factory preset. Buck 1 is preset to 3.3V, 3.0V, or 2.8V. Buck 2 is preset to 1.8V, 1.5V, 1.2V, or 1V. Another option is Buck 1 preset to 5V and Buck 2 preset to 3.3V.The low-voltage buck features fixed-frequency PWM- mode operation with a switching frequency of 2.2MHz or 3.2MHz. High-frequency operation allows for an all-ceramic capacitor design and small-size external components. The low-resistance on-chip switches ensure high efficiency while minimizing critical inductance. A 500mV enable hysteresis on the MAX20019 allows the use of long, low-cost coax cables, even during slow startup situations. The MAX20020’s Buck 1 starts after VSUP is greater than 5.5V and Buck 1 is driven by the EN input.Protection features include overvoltage (OV) protection, cycle-by-cycle current limit, and thermal shutdown with automatic recovery. The buck converters operate 180° out-of-phase from each other to minimize input-current ripple.

Features

  • Small Solution Size
  • 2mm x 3mm x 0.75mm 10-pin TDFN with an Exposed Pad
  • 2.2MHz and 3.2MHz Operation Allows Smaller System Size
  • No External Components Needed for Soft-Start
  • Cable Flexibility
  • 500mV Enable Hysteresis Allows for Long, Low-Cost Cables During Slow Starts
  • EMI Solutions
  • Optional Spread-Spectrum Frequency Modulation
  • Pinout Placement Allows for Tight PCB Layout of Switching Nodes
  • Self-Protected
  • Overvoltage Protection, Thermal Shutdown, Short-Circuit Protection
  • Automotive Ready
  • Wide 3.5V to 17V Input Voltage Range for Power-Over-Coax
  • Automotive Temperature Range -40°C to +125°C
  • AEC-Q100 Qualified

Typical applications

  • Surround-View Camera Power Supplies
  • Automotive Point-of-Load

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792116SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 500 610 150 MHz 2500 0.06 High Current
Order Code Data­sheet Simu­lation
742792116SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples