Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
481-510 of 702 reference designs
Filter values
NCP3030A, Rev. 1
Buck Converter
|
V
in
9-16 V
|
fsw
960-1440 kHz
|
Output
3.3 V / 9 A
NCP3030B, Rev. 1
Buck Converter
|
V
in
9-16 V
|
fsw
1900-2900 kHz
|
Output
3.3 V / 9 A
NCP3064 | Demoboard SECO-LVDCDC-3064-IGBTGEVB
Flyback Converter
|
V
in
6-18 V
|
fsw
150 kHz
|
Output
15 V / 0.05 A
NCP3066, Rev. 3
Buck Converter
|
V
in
12-35 V
|
fsw
100-250 kHz
|
Output
3 A
NCP3101, Rev. 1
Buck Converter
|
V
in
10.8-13.2 V
|
Output
3.3 V / 6 A
NCP3121, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-750 kHz
|
Output
0.8 V / 3 A
NCP3122, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
NCP3123, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
NCP3127, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
290-410 kHz
|
Output
3.3 V / 2 A
NCP3170 | Demoboard NEBO52, Rev. 2
Buck Converter
|
V
in
4.5-18 V
|
fsw
1000 kHz
|
Output
5 V / 3 A
NCP3170A, Rev. 5
Buck Converter
|
V
in
12 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
NCP3170A, Rev. 5
Buck Converter
|
V
in
5-18 V
|
fsw
450-550 kHz
|
Output
3.3 V / 3 A
NCP3170A, Rev. 5
Buck Converter
|
V
in
5 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
NCP3170B, Rev. 5
Buck Converter
|
V
in
4.5-18 V
|
fsw
900-1100 kHz
|
Output
0.8 V / 3 A
NCP3230 | Demoboard NCP3232NGEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 30 A
NCP3231 | Demoboard STR-NCP3231-EVK
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
30 A
NCP3231 | Demoboard NCP3231GEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 25 A
NCP3231 | Demoboard NCP3231GEVB, Rev. 1
Buck Converter
NCP3231 BRD2 | Demoboard 12Vin-3p3Vout (TL)-BRD2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
3.3 V
NCP3231A | Demoboard NCP3231 Evaluation Board, Rev. 4
Other Topology
|
Output
3.3 V
NCP3231B / BOARD1 | Demoboard 12Vin-1Vout (TL)-BRD1, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
1 V
NCP3231B / Board4-REV2 | Demoboard 12Vin-5p0Vout (TL)-BRD4-rev2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
5 V
NCP3232N | Demoboard NCP3232NGEVB, Rev. 2019
Buck Converter
NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
NCP3232N | Demoboard STR-NCP3232N-EVK, Rev. 8
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
3.3 V / 15 A
NCP3232N, Rev. A
Buck Converter
NCP3232N | Demoboard NCP3232NGEVB, Rev. A
Other Topology
NCP3233 | Demoboard NCP3233 EVB, Rev. 1
Buck Converter
|
V
in
3.3 V
|
Output
1.8 V / 15 A
NCP3233 | Demoboard NCP3233GEVB, Rev. 1
High Voltage Output
|
V
in
3.3 V
|
Output
1 V
previous
1
...
15
16
17
18
19
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes