IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX20038 | Demoboard MAX20038EVKIT

Automotive High-Current Step-Down Converter with USB Protection/Host Charger Adapter Emulation

Overview

TopologyUSB
Input voltage4.5-28 V
Switching frequency275-2200 kHz
Output 16.68 V / 3.5 A

Description

The MAX20038 evaluation kit (EV kit) demonstrates the MAX20038 automotive high-current, high-efficiency stepdownDC-DC converter with integrated USB protection and host charger adapter emulation.The IC features integrated host-charger port-detection circuitry adhering to the USB-IF BC1.2 battery charging specification, Apple® iPod®/iPhone®/iPad®and Samsung® charge-detection termination resistors,and Chinese Telecommunication Industry Standard YD/T1591-2009.The IC integrates high side current-sensing and voltageadjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captivecables associated with automotive applications.The high-efficiency, step-down, synchronous, DC-DC converter operates from a voltage up to 28V and is protected from load dump transients up to 40V. Theconverter is programmable for frequencies from 275kHz to 2.2MHz and can deliver 3A of continuous current at 105°C.The EV kit is populated with an I2C-enabled MAX20038.The I2C interface allows for flexible configuration, detailed fault diagnostics, and access to the on-chip ADC that reports output voltage and current. The I2C features are easily accessed by using the Maxim command module (MINIQUSB) along with the provided example GUI.The EV kit is configured for 2.2MHz operation, and the included 3m USB cable allows for demonstration of the cable compensation capability of the IC. The high-voltage data switches of the MAX20038 require data line tuning to achieve an optimal eye diagram. The EV kit comes populated with tuning components optimized for use with the suppliedcable. Refer to Figure 19 in the MAX20037/MAX20038 IC data sheet for the MAX20038 tuned near-eye diagram.

Features

  • Configurable Charge-Detection Modes
  • USB-IF BC1.2 CDP, DCP
  • Apple 2.4A, 1.0A
  • China YD/T1591-2009 Charging
  • Automatic USB Voltage Adjustment by IntegratedDC-DC Converter (275kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Automotive Radio and Navigation, USB Port for Host and Hub Applications, Automotive Connectivity/Telematics, Dedicated USB Charging Port (DCP).

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279221601SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 600 610 83 MHz 2500 84 1.1 High Current
Order Code Data­sheet Simu­lation
74279221601SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples