Topology | Buck Converter |
Input voltage | 4.5-60 V |
Switching frequency | 200-2000 kHz |
Output 1 | 5.25 V / 0.05 A |
The MAX20058 is a high-efficiency, high-voltage, synchronous step-down DC-DC converter IC with integrated MOSFETs that operates over a 4.5V to 60V input. The converters can deliver up to 1A current. Output voltage is programmable from 0.8V to 90%VIN. The feedback voltage-regulation accuracy over -40°C to +125°C is ±1.5%. The IC features a peak-current-mode-control architecture and can be operated in the pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes. The MAX20058 is available in a 12-pin (3mm x 3mm) side-wettable TDFN package with an exposed pad for thermal heat dissipation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404064330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 33 | 1.8 | 2 | 12 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404064330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Samples |
---|