IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX20303 | Demoboard MAX78FTHR

MAX78000FTHR Evaluates: MAX78000 Application Platform

Overview

TopologyBuck Converter
Input voltage5 V
Output 10.51 A

Description

The MAX78000FTHR is a rapid development platform to help engineers quickly implement ultra low-power, artificial intelligence (AI) solutions using the MAX78000 Arm® Cortex®-M4F processor with an integrated Convolutional Neural Network accelerator. The board also includes the MAX20303 PMIC for battery and power management. The form factor is 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a CMOS VGA image sensor, digital microphone, low-power stereo audio CODEC, 1MB QSPI SRAM, micro SD card connector, RGB indicator LED, and pushbutton. The MAX78000FTHR provides a power optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Features

  • Dual Core: Arm Cortex-M4 Processor with FPU, 100MHz, RISC-V Coprocessor, 60MHz
  • 512KB Flash Memory
  • 128KB SRAM
  • 16KB Cache
  • Convolutional Neural Network Accelerator
  • 12-Bit Parallel Camera Interface
  • MAX20303 Wearable PMIC with Fuel Gauge
  • Charge from USB
  • On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4 processor with FPU
  • Breadboard Compatible Headers
  • Micro USB Connector
  • Micro SD Card Connector

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
MountSMT 
Check availability