IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX25255 | Demoboard MAX25255DUALEVKIT

Dual 36V Input Voltage, 8A Synchronous Buck Converters with Multiphase Capability and ASIL B

Overview

TopologyBuck Converter
Input voltage3-36 V
Switching frequency200-2000 kHz
Output 114 V / 16 A
Output 23.3 V / 12 A
IC revision1

Description

The MAX25255 dual phase evaluation kit (EV kit) provides a proven design to evaluate the MAX25254/MAX25255 automotive 2MHz synchronous buck converter dual phase operation. The EV kit comes with a MAX25255DAFDA/VY+ (3.3V/2MHz) installed, as well as various test points and jumpers for evaluation.The EV kit is designed to deliver up to 12A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD1 signal. The EV kit can also be used to evaluate other MAX25254/MAX25255 variants with minimal component changes.

Features

  • Input Supply Range from 3V to 36V
  • Buck Provides 3.3V Fixed Output and Adjustable from 0.8V to 14V
  • Delivers up to 12A/16A Output Current
  • Selectable BIAS LDO Input Source
  • Frequency-Synchronization Input
  • Independent Enable Inputs
  • Spread-Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Dual Buck Conveters, Front-End Power Supply for Head Units
  • Telematics Modules, Front Camera Power

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
744373240022SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.22 11.4 10.8 22.3 7.3 195 SMT 1.8
74279226101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-MPSB EMI Multilayer Power Suppression Bead 6 SMT 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
744373240022SPEC
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples