IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX38641 | Demoboard MAX38641A_WLP_EVKIT_A

Tiny 1.8V to 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

Overview

TopologyBuck Converter
Input voltage1.8-5.5 V
Output 13.3 V / 0.35 A

Description

The MAX38640–MAX38643 are nanoPower family of ultra-low 330nA quiescent current buck (step-down) DC-DC converters that operate from 1.8V to 5.5V input voltage and support load currents of up to 175mA, 350mA, 700mA with peak efficiencies of 96%. While in shutdown, there is only 5nA of shutdown current. The devices offer ultra-low quiescent current, small total solution size, and high efficiency throughout the load range. The MAX38640–MAX38643 are ideal for battery applications where long battery life is a must.The MAX38640–MAX38643 family utilizes a unique control scheme that allows ultra-low quiescent current and high efficiency over a wide output current range. The MAX38642 excludes active discharge resistor in shutdown which allows the output to be regulated or held high by another source or by the charged output capacitor.The MAX38640–MAX38643 devices are offered in a space-saving 1.42mm x 0.89mm 6-pin WLP (2 x 3 bump, 0.4mm pitch), as well as a 2mm x 2mm, 6-pin µDFN package. All parts are specified over the -40°C to +85°C extended temperature range.

Features

  • Extends Battery Life
  • 330nA Ultra-Low Quiescent Supply Current
  • 5nA Shutdown Current
  • 96% Peak Efficiency and over 88% at 10µA
  • Easy to Use – Addresses Popular Operation
  • 1.8V to 5.5V Input Range
  • Single Resistor-Adjustable VOUT from 0.7V to 3.3V (A-Option)
  • Preprogrammed VOUT from 0.5V to 5.0V (B-Option)
  • ±1.75% Output Voltage Accuracy
  • Up to 175mA/350mA/700mA Load Current
  • Protects System in Multiple Use Cases
  • Reverse-Current Blocking in Shutdown
  • Optional Active Discharge Feature
  • Reduces Size and Increases Reliability
  • -40°C to +85°C Temperature Range
  • 2mm x 2mm, 6-pin µDFN Package
  • 1.42mm x 0.89mm, 0.4mm Pitch 6-pin (2 x 3) WLP

Typical applications

  • Single Li-ion (Li+) and Coin Cell Battery Products
  • Wired or Wireless Industrial Products
  • Portable, Space-Constrained Consumer Products / Wearable Devices, Ultra-Low-Power IoT, NB IoT, and Bluetooth® LE

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
Mount Samples
74437324022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-LHMI SMT Power Inductor 2.2 61 49 4.05 4.45 8.4 SMT
74479276222SPEC
8 files WE-PMCI Power Molded Chip Inductor 2.2 2.6 1.25 2.8 140 60 Standard 2.6 SMT
Order Code Data­sheet Simu­lation
74437324022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74479276222SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
Mount Samples