IC manufacturers Analog Devices

IC manufacturers (105)

Analog Devices MAX5940

IEEE 802.3af PD Interface Controller For Power-Over-Ethernet

Overview

TopologyOther Topology
IC revision2

Description

The MAX5940A/MAX5940B/MAX5940C/MAX5940D provide complete interface function for a powered device (PD) to comply with the IEEE® 802.3af standard in a power-over-ethernet system. MAX5940A/MAX5940B/MAX5940C/MAX5940D provide the PD with a detection signature, a classification signature, and an integrated isolation switch with programmable inrush current control. These devices also feature power-mode undervoltage lockout (UVLO) with wide hysteresis and power-good outputs. The MAX5940A/MAX5940B are available with an absolute maximum rating of 80V and the MAX5940C/MAX5940D are rated for an absolute maximum rating of 90V.

An integrated MOSFET provides PD isolation during detection and classification. All devices guarantee a leakage current offset of less than 10µA during the detection phase. A programmable current limit prevents high inrush current during power-on. The device features power-mode UVLO with wide hysteresis and long deglitch time to compensate for twisted-pair cable resistive drop and to assure glitch-free transition between detection, classification, and power-on/-off phases.

The MAX5940A/MAX5940C provide an active-high (PGOOD) open-drain output and a fixed UVLO threshold. The MAX5940B/MAX5940D provide both active-high (PGOOD) and active-low (active-low PGOOD) outputs and have an adjustable UVLO threshold with the default value compliant to the 802.3af standard. All devices are designed to work with or without an external diode bridge.

The MAX5940A/MAX5940B/MAX5940C/MAX5940D are available in 8-pin SO packages and are rated over the extended temperature range of -40°C to +85°C

Features

  • Fully Integrated IEEE 802.3af-Compliant PD Interface
  • PD Detection and Programmable Classification Signatures
  • Less than 10μA Leakage Current Offset During Detection
  • Integrated MOSFET For Isolation and Inrush Current Limiting
  • 90V Absolute Maximum Rating(MAX5940C/MAX5940D)
  • Gate Output Allows External Control of the Internal Isolation MOSFET
  • Programmable Inrush Current Control
  • Programmable Undervoltage Lockout (MAX5940B/MAX5940D Only)
  • Wide UVLO Hysteresis Accommodates Twisted-Pair Cable Voltage Drop
  • PGOOD/PGOOD Outputs to Enable Downstream DC-DC Converters
  • -40°C to +85°C Operating Temperature Range

Typical applications

  • Wireless Access Nodes
  • Security Cameras
  • Computer Telephony
  • IP Phones
  • IEEE 802.3af Power Devices

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 8.2 µH, 11.8 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current11.8 A
Saturation Current @ 10%12.3 A
Saturation Current @ 30%13.5 A
DC Resistance11.8 mΩ
MaterialFerrite 
Rated Inductance5.1 µH
Self Resonant Frequency34 MHz
Check availability