IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX5974A | Demoboard MAXREFDES1266

MAXREFDES1266: 65W POE Solution Using the MAX5974A and MAX5995B

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 124 V / 2.7 A

Description

The MAXREFDES1266 is a 65W, 24V Power-over-Ethernet (POE) solution that delivers up to 2.7A load current. The design is optimized for applications with a 37V to 57V input voltage range. The design is a fully assembled, surface-mount circuit board featuring an Ethernet port, network-powered device (PD) interface controller, and a downstream CCM flyback converter. The design receives power from an IEEE® 802.3bt-compliant power-sourcing equipment (PSE).The MAXREFDES1266 employs a MAX5974A fixed-frequency, current-mode PWM controller in continuous mode flyback configuration. The MAX5974A features unique circuitry to achieve output regulation without using an optocoupler. The device features a unique feed-forward maximum duty-cycle clamp that makes the maximum clamp voltage during transient conditions independent of the line voltage, allowing the use of a power MOSFET with lower breakdown voltage. The programmable frequency dithering feature provides low-EMI, spread-spectrum operation.The MAX5995B is used to provide a complete interface for a PD to comply with the IEEE 802.3bt standard in a POE system. It provides the PD with a detection signature, classification signature, and an integrated isolation power switch with startup inrush current control. The devices support a multi-event classification method, as specified in the IEEE 802.3bt standard. They provide a signal to indicate a Type 1 to Type 4 PSE. The devices can detect the presence of a wall adapter power source connection and allow a smooth switchover from the PoE power source to the wall power adapter. The devices also provide a power-good (PG) signal, two-step current limit, and foldback control and overtemperature protection.

Features

  • Wide 37V to 57V input voltage range
  • Highly regulated output voltage with ±1% ripple
  • IEEE 802.3bt-compliant PD interface
  • Multi-event classification
  • Demonstrates a 65W PD design with isolated CCM flyback topology DC-DC converter
  • 24V output at 2.7A
  • Startup inrush current limit of 135mA (typ)
  • Flyback controller internal UVLO at +16V
  • Reduced BOM cost by employing primary sensing feedback
  • High-efficiency flyback design using synchronous rectification

Typical applications

  • Access Control, E-Buildings, POE-Enabled Devices (e.g., IP phone, IP camera)
  • Industrial Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesnL
(µH)
∫Udt
(µVs)
VT
(V (DC))
CWW 1
(pF)
LS
(µH)
Size Samples
760301106SPEC
8 files WE-GDT Gate-Drive-Transformer 1:1 370 30.2 1500 10 1.8 EP5
749022016SPEC
10/100/1000 Base-T SMT Transformer 350 1500
Order Code Data­sheet Simu­lation
760301106SPEC
749022016SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesnL
(µH)
∫Udt
(µVs)
VT
(V (DC))
CWW 1
(pF)
LS
(µH)
Size Samples