Topology | Other Topology |
The MAX71071/MAX71071H are dual-channel isolated analog-to-digital converters (ADCs) for use with a compatible MAX71xxx host. The device provides current and voltage measurements to the host while the host provides control, command, and power to the MAX71071/MAX71071H. A pulse transformer provides the isolated data, clock, and power path between the device and host, eliminating the need for additional isolation components in the measurement subsystem. These metrology ADCs operate over the industrial temperature range and come in a 10-pin µMAX® package.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (nH) | IR (mA) | VR (V) | VT (V (AC)) | fc (GHz) | Application | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
151051RS11000 | SPEC | 6 files | WL-TMRC THT Mono-color Round Color | 645 | Red | 650 | 30 | 2.1 | AlGaInP | 60 | – | – | 5 mm | -40 °C up to +85 °C | – | – | – | – | 5 | 5 | 8.6 | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
74279268 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 15 | 60 | 1000 MHz | 1900 | 0.1 | High Speed | – | – | 500 | – | – | – | – | |||
74279267 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | – | 500 | – | – | – | – | |||
742792693 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 2200 | 2250 | 110 MHz | 500 | 0.8 | Wide Band | – | – | 50 | – | – | – | – | |||
7442335900 | SPEC | 8 files | WE-CNSW HF SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | 0504 | -40 °C up to +105 °C | – | – | – | – | 1.2 | 1 | 0.9 | – | – | 90 | – | – | – | 0.27 | – | bifiliar | 170 | 500 | 20 | 125 | 8 | USB 3.X, HDMI 1.4 | |||
885012005018 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 1 nF | ±5% | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 10 | – | – | – | |||
885012005055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 pF | ±5% | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 50 | – | – | – | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 22 pF | ±5% | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 50 | – | – | – | |||
885012005061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 50 | – | – | – | |||
885012105012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 1 µF | ±20% | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 10 | – | – | – | |||
885012108012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 47 µF | ±20% | 1206 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 10 | – | – | – | |||
885012108017 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 1206 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 16 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (nH) | IR (mA) | VR (V) | VT (V (AC)) | fc (GHz) | Application | Samples |
---|