| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 1.8 V / 5 A |
| IC revision | 1 |
The ARD_A_ARR10GX is a scalable power supply designed to provide power to Altera Arria 10 GX devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 10AX048K1F35I1HG to the most feature-rich and power hungry 10AX115U1F45I1SG. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of ARRIA10 GX FPGA solutions.
AmP PMIC enables programmable custom PMICIntegrate application targeted Power ComponentsPower Blocks for a variety of topologiesScalable Integrated N-channel MOSFETs (SIM)Voltage, current sense for protection, telemetry,regulationBuild Switching topologies - High/Low currentbuck, single/two phase DrMOS controlBuild Linear topologies - LDO, Load Switch
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205085R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | |||
![]() | 7443340150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 8070 | -40 °C up to +125 °C | – | – | – | 8.4 | 7.9 | 7.2 | – | – | 1.5 | 14.8 | 16.4 | 18.5 | 5.6 | Ferrite | – | 1.4 | 120 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205085R | SPEC | ||
| 885012108018 | SPEC | ||
![]() | 7443340150 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Samples |
|---|