| Topology | Other Topology |
| IC revision | 1 |
The ARD_A_CYCV is a scalable power supply designed to provide power to Altera Cyclone V devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 5CEA2 to the most feature-rich and power hungry 5CSXC2. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Cyclone V FPGA solutions.
AmP PMIC enables programmable custom PMICIntegrate application targeted Power ComponentsPower Blocks for a variety of topologiesScalable Integrated N-channel MOSFETs (SIM)Voltage, current sense for protection, telemetry,regulationBuild Switching topologies - High/Low currentbuck, single/two phase DrMOS controlBuild Linear topologies - LDO, Load SwitchAnalog fabric connectivity for sensor signalsDigital µLogic fabric connectivity: Analog/Digital BlocksIndustry first: Analog Proficiency - Digital Flexibility
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205085R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | ||
| 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0402 | -55 °C up to +85 °C | 12.5 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | – | 7" Tape & Reel | ||
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012205085R | SPEC | |
| 885012106022 | SPEC | |
| 885012105019 | SPEC | |
| 885012105020 | SPEC | |
| 885012106031 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|