Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13891-13920 of 14005 reference designs
Filter values
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-DEVICE, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS63-USB3V-HS-PSE, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS63-USB3V-DS-PD, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-HOST, Rev. B0
HDBaseT
Wise Integration WI62175 | Demoboard 65-W USB-C PD ACF
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
Wolfspeed C2M1000170J | Demoboard CRD-15DD17P
Flyback Converter
|
V
in
480-530 V
|
Output
12 V / 1.3 A
Wolfspeed C3M0025065K | Demoboard CRD-25BDA6512N-K, Rev. 1
Positive to Negative Converter
|
V
in
800 V
|
fsw
47-60 kHz
|
Output
440 V / 36 A
Wolfspeed C3M0032120K | Demoboard CRD-25BDA6512N-K, Rev. 1
Positive to Negative Converter
|
V
in
800 V
|
fsw
47-60 kHz
|
Output
440 V / 36 A
Wolfspeed C3M0060065D | Demoboard CRD-02AD065N
Power Factor Correction
|
V
in
180-264 V
|
Output
385 V
Wolfspeed C3M0060065J | Demoboard CRD-02AD065N
Power Factor Correction
|
V
in
180-264 V
|
Output
385 V
Wolfspeed C3M0060065K | Demoboard CRD-02AD065N
Power Factor Correction
|
V
in
180-264 V
Wolfspeed C3M0065100K | Demoboard CRD-20DD09P-2
LLC Resonant Converter
|
V
in
650-750 V
|
Output
550 V
Wolfspeed C3M0065100K | Demoboard CRD-06600FF10N, Rev. 2
Other Topology
Wolfspeed C3M0900170J | Demoboard KIT-CRD-025DD17P-J, Rev. 1
Flyback Converter
|
V
in
60-1000 V
|
Outputs
15 V / 1.2 A, 15 V / 1.5 A, 15 V / 1.67 A
Wolfspeed CAB5R0A23GM4T | Demoboard CRDxxxDA23N-GMA V1.0, Rev. 1.0
Positive to Negative Converter
|
V
in
2300 V
Wolfspeed CBB011M12GM4T, Rev. 2.0
Other Topology
|
V
in
800 V
Wolfspeed CCB021M12FM3 | Demoboard CRD25DA12N-FMC
Positive to Negative Converter
|
V
in
12 V
|
fsw
100 kHz
|
Output
15 V / 5 A
Wolfspeed CGD12HBXMP | Demoboard ERD300DA12SA-XM3, Rev. 1
Positive to Negative Converter
|
V
in
800 V
Wolfspeed CRD07500AA12N-FMC | Demoboard CRD07500AA12N-FMC, Rev. 1
Motor Drive
|
V
in
480 V
Wolfspeed E3M0032120J2/UCC25800 | Demoboard CRD-22DD12N-J2, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
380-900 V
|
Output
800 V / 36 A
Wolfspeed E3M0032120U2/UCC25800/UCC5350 | Demoboard CRD-22DD12N-U2, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
650-900 V
|
Output
800 V / 36 A
Wolfspeed E3M0075120J2 | Demoboard CRD-13DA12N-J2, Rev. 1
Positive to Negative Converter
|
V
in
550-850 V
|
Output
420 V / 25 A
Wolfspeed ICE2QR2280Z/MAX13256/C3M0045065L | Demoboard CRD-03600AD065E-L
Power Factor Correction
|
V
in
180-265 V
|
Output
420 V
Wolfspeed UCC21710QDWQ1/UCC25800-Q1 | Demoboard CRD-13DA12N-U2, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 31 A
Wolfspeed UCC25800/UCC5350/E3M0032120J2 | Demoboard CRD-22DD12N-J2, Rev. 1
Other Topology
|
V
in
380-900 V
|
fsw
135-250 kHz
|
Output
800 V / 36 A
Wolfspeed UCC2844D | Demoboard CRD-060DD17P-2
Flyback Converter
|
V
in
300-1000 V
|
Outputs
12 V / 0.1 A, 12 V / 4 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-11DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 25 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-20DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
fsw
16-32 kHz
|
Output
420 V / 50 A
Xilinx AFX Daughter Card, Rev. 1.0
Buck Converter
|
V
in
3.3 V
Xilinx VE2802 | Demoboard VEK280, Rev. 1.0
Other Topology
previous
1
...
462
463
464
465
466
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes