IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT8640

42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage5.6-42 V
Switching frequency200-3000 kHz
Output 15 V / 5 A
IC revisionA

Description

The LT®8640 step-down regulator features Silent Switcher architecture designed to minimize EMI/EMC emissions while delivering high efficiency at frequencies up to 3MHz. Assembled in a 3mm × 4mm QFN, the monolithic construction with integrated power switches and inclusion of all necessary circuitry yields a solution with a minimal PCB footprint. An ultralow 2.5μA quiescent current—with the output in full regulation—enables applications requiring highest efficiency at very small load currents. Transient response remains excellent and output voltage ripple is below 10mVP-P at any load, from zero to full current.

The LT8640 allows high VIN to low VOUT conversion at high frequency with a fast minimum top switch on-time of 40ns. Operation is safe in overload even with a saturated inductor.

Essential features are included and easy to use: An open-drain PG pin signals when the output is in regulation. The SYNC/MODE pin selects between Burst Mode, pulse-skipping, or spread spectrum mode, and also allows synchronization to an external clock. Soft-start and tracking functionality is accessed via the TR/SS pin. An accurate enable threshold can be set using the EN/UV pin and a resistor at the RT pin programs switch frequency.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI/EMC Emissions
  • Spread Spectrum Frequency Modulation
  • High Efficiency at High Frequency
  • Up to 96% Efficiency at 1MHz
  • Up to 95% Efficiency at 2MHz
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous Output, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
  • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • Fast Minimum Switch-On Time: 40ns
  • Low Dropout Under All Conditions: 100mV at 1A
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 18-Lead 3mm × 4mm QFN

Typical applications

  • General Purpose Step-Down
  • Automotive
  • Industrial Supplies
  • GSM Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74437346015SPEC
8 files WE-LHMI SMT Power Inductor 1.5 9.1 11.2 27.6 15 45 SMT 2.8
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 6 SMT 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
74437346015SPEC
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples