IC manufacturers Eta Solutions Co. Ltd.

IC manufacturers (98)

Eta Solutions Co. Ltd. ETA8047 | Demoboard ETA8047 15V3A Adaptor Solution

High Performance Level 6 Energy Standard 48W Adaptor Using ETA8047

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 115 V / 3 A
IC revision1.0

Description

The ETA8047 is a high performance peak current mode PWM controller. The ETA8047 uses quasi-resonant and frequency foldback techniques to reduce EMI and improve average efficiency, and to meet the latest level VI energy efficiency standards with sufficient margin. Through the optocoupler and secondary side control circuit, a very low standby power consumption, good dynamic response and precise voltage regulation are achieved. With the built-in quick startup procedure, the ETA8047 can achieve very short rise times even with large capacitive loads. The soft-start circuit keeps the output voltage free from overshoot at power-up. Under full load conditions, ETA8047 can work in CCM mode and DCM mode to meet different types of applications. The quasi-resonant (QR) valley technique always works in DCM mode. The ETA8047 has a 7 -37V wide VCC operating voltage range and can be used directly in a Class A Quick Charge solution. The ETA8047 integrates comprehensive protection. When over temperature, input/output overvoltage, winding short-circuit, short-circuit of current sensing resistor, open-loop, output short-circuit, overload, overcurrent, etc., the fault condition is detected to enter the auto-restart hiccup mode. When the fault is removed, it will automatically resume normal operation. The cycle-by-cycle current limit ensures safe operation even during failure modes and recovery. The ETA8047 is suitable for applications up to 50 watts. The ETA8047 is available in a SOT23-6 package.

Features

  • Quasi-Resonant and CCM PWM Controller
  • Integrated Line Compensation OCP/OLP protection
  • No-load Standby Power < 75mW
  • Excellent Average Efficiency ( >90%)
  • Exceed COC Average Efficiency Requirement with Lot of Margin
  • Independent Output Short Protection
  • OTP, OVP, BrownOut Protection, Rcs Short/Open Protection, Transformer Winding Short Protection, Output Diode Short/Open Protection, Open Loop Protection, OVP
  • Easy Design Approach with Small Component Count

Typical applications

  • Conventional adapter / Quick Charge adapter / USB PD adapter / Alternative Linear Transformers and RCC SMPS

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQEndurance
(h)
IRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples
890324023028CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF X2 300 0.130 GΩ -40 °C up to +105 °C 10 Carton ±10% Pitch 10 mm -40 °C up to +105 °C 275 13 8 14 Boxed THT
744823220SPEC
10 files WE-CMB Common Mode Power Line Choke -40 °C up to +125 °C M -40 °C up to +125 °C 1.5 20 270 250 1500 MnZn 23 13.8 25.5 THT 20 1.5 270
7448229004SPEC
8 files Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes -40 °C up to +125 °C Type S -40 °C up to +125 °C 8.5 0.35 7 250 1500 MnZn 18.5 14.5 22 THT 0.35 8.5 7
7448225007SPEC
9 files WE-CMB HC Common Mode Power Line Choke -40 °C up to +125 °C Type S -40 °C up to +125 °C 5 0.7 15 250 1500 MnZn 18.5 14.5 22 THT 0.7 5 15
870025375010SPEC
7 files WCAP-PTG5 Aluminum Polymer Capacitors820 µF -55 °C up to +105 °C 5 Ammopack ±20% 10 2000 5500 1000 10 16 12.5 Radial THT
870235374006SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors330 µF -55 °C up to +105 °C 3.5 Ammopack ±20% 8 5000 5600 9 528 8 16 11.5 Radial THT
885012007061SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)470 pF10 GΩ 7" Tape & Reel ±5% 0805 NP0 Class I 0.5 -55 °C up to +125 °C 1000 50 2 1.25 0.8
885012207072SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF5 GΩ 7" Tape & Reel ±10% 0805 3.5 X7R Class II 0.5 -55 °C up to +125 °C 25 2 1.25 0.8
885012208094SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 µF0.02 GΩ 7" Tape & Reel ±10% 1206 10 X7R Class II 0.5 -55 °C up to +125 °C 50 3.2 1.6 1.6
885012007088SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)1 nF10 GΩ -55 °C up to +125 °C 7" Tape & Reel ±5% 0805 1000 NP0 Class I 0.5 -55 °C up to +125 °C 1000 100 2 1.25 0.8
885342008003SPEC
7 files WCAP-CSMH Mid and High Voltage1 nF10 GΩ -55 °C up to +125 °C 7" Tape & Reel ±5% 1206 1000 NP0 Class I 0.6 -55 °C up to +125 °C 1000 500 3.2 1.6 1.6
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQEndurance
(h)
IRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountL1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples