IC manufacturers Microchip

IC manufacturers (99)

Microchip SAMA5DX | Demoboard MCP16502

High-Performance PMIC for SAMA5DX/SAM9X6 MPUs

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 1 A
IC revision1

Description

The SAMA5 series are high-performance, ultra-low power ARM Cortex-A5 core based MPU devices. They support multiple memories, including DDR3, LPDDR3, and QSPI Flash. A rich set of peripherals, user interfaces, and robust security features simplify the design for control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and POS terminal applications. The low-power features and small packages are ideal for wearables and other battery-operated consumer devices. A wide range of third-party offerings complements our development kits and software support.

Features

  • Input Voltage: 2.7V to 5.5V
  • Four 1A Output Current Buck Channels with100% Maximum Duty Cycle Capability
  • 2 MHz Buck Channels PWM Operation
  • Two Auxiliary 300 mA Low-Dropout LinearRegulators (LDOs)
  • ±1% Voltage Accuracy for DDR (Buck2 Output),Core (Buck3 Output) and CPU (Buck4 Output)
  • Pin-Selectable Output Voltages for Buck2:1.2V, 1.35V, 1.8V
  • MPU-Specific Built-in Default ChannelSequencing and nRSTO Assertion Delay
  • Support of Hibernate, Low-Power andHigh-Performance Modes with DVS
  • Push Button Long Press Time-out Function
  • 1MHz I2C Interface for Programming andDiagnostics
  • Low Noise, Forced PWM (FPWM) and Low IQ, Light Load, High-Efficiency Mode Available
  • I2C-Selectable Displacement (±16.5%) of PWMSwitching Frequency
  • Leakage-Free Interfacing to MPU in Any Operating Condition through Optimized ESD Protection
  • Less than 300 μA Low-Power Mode TypicalQuiescent Current Bucks and LDO1 On, No Load
  • 10 μA Maximum Shutdown Current (VIN=4.5V, TJ=+105°C)
  • Cost and Size-Optimized BOM
  • Thermal Shutdown and Current Limit Protection
  • User-Programmable Overcurrent Fault Response
  • 32-Pin 5 mm × 5 mm VQFN Package
  • -40°C to +125°C Junction Temperature Range
  • AEC-Q100 Grade 2 (TAMB = +105°C) Qualified

Typical applications

  • High-Performance MPUs Power Supply Solutions / μC/μP, FPGA and DSP Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
RDC max.
(mΩ)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples
74404024015SPEC
8 files WE-LQS SMT Power Inductor 1.5 1.8 2.2 65 104 120 SMT
74438324015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 2.2 3.7 60 99 3.05 4.7 82 80 SMT
74438324022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 1.6 2.9 57 141 2.45 3.65 123 80 SMT
74405024022SPEC
9 files WE-LQSH SMT High Saturation Power Inductor 2.2 1.6 3 46 120 100 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
RDC max.
(mΩ)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples