IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies IMBF170R1K0M1

62.5W Auxiliary Power Supply for Three-phase Power Converter Using the 1700 V CoolSiC™ MOSFET

Overview

TopologyFlyback Converter
Input voltage200-1000 V
Switching frequency40-130 kHz
Output 115 V / 2 A
Output 224 V / 1 A
Output 3-15 V / 0.5 A
IC revision1.0

Description

The reference board was developed to support customers designing auxiliary power supplies for three-phase converters using the 1700 V CoolSiC™ MOSFET in a single-ended flyback topology. The board has three outputs of +15 V, -15 V and +24 V with up to 62.5 W output power working in a wide input voltage range from 200 VDC to 1000 VDC. The reference board works in quasi-resonant mode and has a peak efficiency of 90.56% at a full load specification.

Features

  • Quasi-Resonant Mode Operation
  • Shows the advantages of the 1700 V CoolSiC™ MOSFET technology efficiency performance
  • Current limit, over temperature, overload/open loop protection

Typical applications

  • Motor control and drives
  • Fast EV charging / Solutions for solar energy systems / Uninterruptible Power Supply (UPS)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
VR 2
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountRDC max.
(mΩ)
Samples
7440520018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 2 -40 °C up to +125 °C 5.8 5.8 1.8 5818 -40 °C up to +125 °C 1.8 2.6 3 100 SMT 35
691214110002SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 3.5 7 Box -30 °C up to +120 °C 10 THT
691216610002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) -30 °C up to +120 °C 10.16 15.24 Box -30 °C up to +120 °C 24 THT
691214110003SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp 3 Rising Cage Clamp PCB Yes Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 3.5 10.5 Box -30 °C up to +120 °C 10 THT
744025003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor -40 °C up to +125 °C 2.8 2.8 2.8 2828 -40 °C up to +125 °C 3.3 1.5 1.8 100 SMT 101
744773022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD2 SMT Power Inductor -40 °C up to +125 °C 4 4.5 3.2 4532 -40 °C up to +125 °C 2.2 2.5 3.38 85 SMT 71
150080RS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 150 2 AlInGaP 140 2 1.25 0.7 Tape and Reel 0805 -40 °C up to +85 °C SMT
885012206053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 pF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3.5 X7R Class II 0.4
885012206059SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3.5 X7R Class II 0.4
885012206065SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)10 nF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3.5 X7R Class II 0.4
885012206068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)33 nF 2510 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3.5 X7R Class II 0.4
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 -55 °C up to +125 °C 3 X7R Class II 0.4
885012207103SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 µF 500.1 GΩ 2 1.25 1.25 7" Tape & Reel ±10% 0805 -55 °C up to +125 °C 10 X7R Class II 0.5
890493425009CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTBE Film Capacitors100 nF 1000 800 44 19 GΩ -40 °C up to +85 °C 15 18 8.5 15 Carton ±10% Pitch 15 mm -40 °C up to +85 °C
750344264SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
VR 2
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountRDC max.
(mΩ)
Samples