IC manufacturers Eta Solutions Co. Ltd.

IC manufacturers (98)

Eta Solutions Co. Ltd. ETA8076

High Frequency Quasi-Resonant PWM Controller for High Power Density Fly-Back Converters

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency130-150 kHz

Description

ETA8076 is a high performance peak current mode PWM controller which meets the requirements for Off-Line low cost SMPS for 10W-65W power range. ETA8076 employs Quasi-Resonant and frequency fold-back technique to reduce EMI and improve average efficiency and meets the latest Level VI efficiency standard with enough margins and less than 75mW standby power.ETA8076 is a multi-mode DCM/QR controller. It has burst mode, PFM/PWM mode and constant current (CC) mode. ETA8076 is suit for small size fly-back converter applications by the aid of 130 KHz maximum operating frequency and QR control method. At no load and light load condition, it operates in Burst Mode to minimize switching loss. Its burst mode operation enables low standby power with small output voltage ripple. And it achieves very low standby power, good dynamic response and accurate voltage regulation with an opto-coupler and the secondary side control circuit.ETA8076 is professional for low cost flyback converter applications with wide output voltage range, such as PD or QC adaptor system because of its 7-77V widely VCC operation voltage range and auto loop gain compensation.ETA8076 integrates comprehensive protection. In case of over temperature, line over/under voltage, output over/under voltage, winding short, current sense resistor short/open and output short conditions, it would enter into auto restart operation. Cycle-by-Cycle current limiting ensures safe operation even during fault mode and recovering.ETA8076 is in a tiny SOT23-6 package.

Features

  • DCM Quasi-Resonant Operation
  • 7-77V VCC Wide Operation Voltage Range
  • 130kHz Maximum Switching Frequency
  • Constant Voltage (CV) and Constant Current (CC) Operation
  • Adaptive Loop Gain Compensation
  • Less Than 75mW Standby Power Consumption
  • Built-in Adjustable Line Compensation
  • Built-in Adjustable Slope Compensation
  • Current Sense Resistor Short Protection
  • Transformer Winding Short Protection
  • Integrate Comprehensive Protection
  • Built-in Soft-Start and Fast-Start Circuit
  • Comply with DOE VI and CEC V5 AverageEfficiency Standards
  • Tiny SOT23-6 Package

Typical applications

  • High Power Density Adaptor, Quick-Charge Adapter, USB PD Adaptors, Conventional Adapter

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQ
(%)
Interface TypeTypeGenderPins
(pcs)
IR
(A)
Working Voltage
(V (AC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Z
(mΩ)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE Approval Samples
890324024005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains470 nF X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 Bulk ±10% Pitch 12.5 mm -40 °C up to +105 °C 275 15 10 16 Boxed THT
692121430000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Vertical THT USB 3.0100 MΩ Tray -20 °C up to +85 °C Type A Vertical Receptacle 9 30 1.8 THT
632723100011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.11000 MΩ Tape and Reel -40 °C up to +105 °C Type C Horizontal Receptacle 24 20 5 THR
744821120SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke -40 °C up to +125 °C XS -40 °C up to +125 °C 4 0.5 0.5 20 1000 250 1500 MnZn 15 7.8 17.5 THT 40042670
820513011SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-VD Disk Varistor -40 °C up to +85 °C 10 mm -40 °C up to +105 °C 12.5 12.5 4.6 16 THT 300 385 470 2500 70 0.4 Yes
860021375012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF -25 °C up to +105 °C 5 Ammopack ±20% 15 2000 162 264 10 400 25
860130873003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATET Aluminum Electrolytic Capacitors2.2 µF -40 °C up to +125 °C 2.5 Ammopack ±20% 7 1000 31 3 6.3 100 11
865080353015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLI Aluminum Electrolytic Capacitors470 µF0.212766 MΩ -55 °C up to +105 °C 15" Tape & Reel ±20% 8.0 x 10.5 16 -55 °C up to +105 °C 2000 590 75.2 8 220 16 10.5 8.3 V-Chip SMT
885012006032SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)10 pF10 GΩ 7" Tape & Reel ±5% 0603 NP0 Class I 0.4 -55 °C up to +125 °C 600 25 1.6 0.8 0.8
885012206053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 pF10 GΩ 7" Tape & Reel ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 25 1.6 0.8 0.8
885012206059SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF10 GΩ 7" Tape & Reel ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 25 1.6 0.8 0.8
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF5 GΩ -55 °C up to +125 °C 7" Tape & Reel ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 25 1.6 0.8 0.8
885012206076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF0.5 GΩ 7" Tape & Reel ±10% 0603 10 X7R Class II 0.4 -55 °C up to +125 °C 25 1.6 0.8 0.8
885342007003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage1 nF10 GΩ -55 °C up to +125 °C 7" Tape & Reel ±5% 0805 1000 NP0 Class I 0.5 -55 °C up to +125 °C 1000 200 2 1.25 1.25
885342208018SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage1 nF10 GΩ -55 °C up to +125 °C 7" Tape & Reel ±10% 1206 2.5 X7R Class II 0.6 -55 °C up to +125 °C 1000 3.2 1.6 1.25
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQ
(%)
Interface TypeTypeGenderPins
(pcs)
IR
(A)
Working Voltage
(V (AC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Z
(mΩ)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE Approval Samples