IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT8685S | Demoboard EVAL-LT8685S

42V Quad, Gangable, Synchronous, Monolithic Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage5.6-42 V
Switching frequency1800-2200 kHz
Output 11.8 V / 4 A
Output 25 V / 2.5 A
Output 31.2 V / 4 A
Output 43.3 V / 2.5 A

Description

Demonstration circuit EVAL-LT8685S-AZ is a 4-rail power supply featuring the LT ® 8685S, a 42V quad monolithic synchronous step-down silent switcher. The demo circuit is designed for 5V, 3.3V, 1.8V, and 1.2V outputs from a nominal 12V input. The 5V and 3.3V rails are powered from the 12V input, while the 1.8V and 1.2V rails are powered from one of the high voltage buck regulators of 5V or 3.3V. The current capability is 2.5A for the channels 1 and 2. The current ratings for the low voltage channels are 4A. The two 42V regulators may be combined to provide up to 5A of output current using a single inductor. Similarly, the two 8V regulators may be combined to provide up to 8A of output current using a single inductor. Individual track/soft-start, current limit, independent enable and power good for each channel simplify the complex design of quad-output power converters. All regulators can be synchronized to a common external clock input or internal oscillator that can be programmed with a single resistor for switching frequency from 350kHz to 3MHz, allowing for optimal system design per specific applications.

Features

  • Silent Switcher®2 Architecture
  • Ultralow EMI Emissions
  • Optional Spread Spectrum Modulation
  • Two High Voltage Synchronous Buck Regulators
  • 3V to 42V Input Voltage Range
  • Output Currents Up to 2.5A per Channel
  • Channels May Be Connected in Parallel Using a Single Inductor
  • Two Low Voltage Synchronous Buck Regulators
  • 3V to 8V Input Voltage Range
  • Output Currents Up to 4A per Channel
  • Channels May Be Connected in Parallel Using a Single Inductor
  • 12μA IQ All Channels Active and No-Load
  • Flexible Supply Sequencing and Control
  • Adjustable and Synchronizable: 350kHz to 3MHz
  • Available in 36-Lead LQFN (5mm × 6mm)AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Power Supplies
  • Automotive Systems
  • dustrial Controls

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypePins (Value)RowsGenderPackaging Samples
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 100 160 1100 MHz 8000 150 2.3 High Current
62001021121SPEC
6 files WR-PHD 2.00 mm THT Dual Pin Header 2000 Straight 10 Dual Pin Header Bag
60800213421SPEC
3 files WR-PHD 2.00 mm Jumper with Test Point 3000 2 Jumper Bag
62000311121SPEC
6 files WR-PHD 2.00 mm THT Pin Header 2000 Straight 3 Single Pin Header Bag
62000621121SPEC
6 files WR-PHD 2.00 mm THT Dual Pin Header 2000 Straight 6 Dual Pin Header Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypePins (Value)RowsGenderPackaging Samples