IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments LMG3522R030 | Demoboard PMP41078

High-voltage to low-voltage DC-DC converter reference design with GaN HEMT

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage200-450 V
Output 116 V / 250 A
IC revision1

Description

This reference design describes a 3.5kW highvoltage to low-voltage DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller size transformer. To ease the thermal performance of active clamping metal-oxide semiconductor fieldeffect transistors (MOSFETs), the converter uses twochannel active clamping circuits.

Features

GaN based phase-shifted full-bridge (PSFB) using LMG3522 and controlled using C29 microcontroller unit (MCU)200kHz switching frequency, magnetic size is 35% less than 100kHz95.48% at 200kHz, 400V Vin, 13.5V Vout, about 1kWDual active clamping circuits for high-frequency scenario and low synchronous rectifier (SR) MOSFET voltage stressLight load efficiency optimization promotes maximum 5% efficiency

Typical applications

  • Automotive DCDC converter

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
VT
(V (AC))
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC typ.
(mΩ)
RDC max.
(mΩ)
MountVINVOut1
(V (DC))
IOut1
(mA)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(mm)
W
(mm)
H
(mm)
Samples
744316220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2.2 9.2 3.5 7.5 11.3 108 Superflux 12.43 SMT 5.5 5.3 4
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 4.7 9.6 6.5 13 13 28 13 14.3 SMT 6.65 6.45 6.1
750319691SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Push-Pull Transformer 100 2500 SMT 12 V (DC) 12 500 Functional 400 - 600 23 1:1.14 8.5 13.12 5.5
760390014SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 475 2500 SMT 5 V (DC) 5 600 Functional 300 - 620 11 1:1.3 6.73 10.2 4.19
Order Code Data­sheet Simu­lation
744316220SPEC
74439346047SPEC
750319691SPEC
760390014SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
VT
(V (AC))
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC typ.
(mΩ)
RDC max.
(mΩ)
MountVINVOut1
(V (DC))
IOut1
(mA)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(mm)
W
(mm)
H
(mm)
Samples