Topology | Buck Converter |
Input voltage | 12 V |
IC revision | 1,0 |
BPD95036A,1~16 phase buck controller,dual output,digital control,QFN 7*7 package
可选择 1~16相数工作,支持双路输出Auto Phase Shedding功能可以自动根据负载的大小调节控制器工作的相数Interleaving+功能可调节PWM相位Couple inductor(CP) 模式支持耦合电感,提高纹波和瞬态效能TLVR模式,实现更快的瞬态响应,减少电容数量、降低BOM成本QFN 77封装高达90A的电流能力LGA 56封装
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC max. (mΩ) | Mount | Operating Temperature | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060GS75020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 700 | 3.2 | InGaN | 140 | – | – | – | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 0.25 | – | – | – | |||
7443081010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 9.4 | 6.2 | 100 | 100 | 91.3 | 104.4 | 0.29 | 80 | MnZn | 56.8 | – | SMT | – | – | – | – | – | 2 | – | 7.8 | – | – | 38 | |||
74437346015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | 1500 | – | 11.2 | 27.6 | – | 45 | – | 9.1 | 15 | SMT | – | – | – | – | – | – | – | 2.8 | – | – | – | |||
875115352003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | 270 µF | 16 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 432 | 10 | 8.7 | 8.3 | – | – | – | – | – | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | 8 | – | – | 15" Tape & Reel | – | – | – | – | – | – | |||
450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | 0.5 | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 2 | Single | – | Pin Header | Straight | 3 | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 3 | Single | – | Pin Header | Straight | 3 | ||
61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 4 | Single | – | Pin Header | Straight | 3 | ||
61301021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 10 | Dual | – | Pin Header | Straight | 3 | ||
7443082022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 10.2 | 8 | 220 | 154 | 52.7 | 59.3 | 0.18 | 52 | MnZn | 60 | – | SMT | – | – | – | – | – | 2 | – | 8.1 | – | – | 60 | |||
875016319002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PHGP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | 330 µF | 2.5 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 82.5 | 6 | 7.3 | 4.3 | – | – | – | – | – | – | – | – | – | H-Chip SMT | – | – | – | – | 13" Tape & Reel | – | – | 1.9 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060GS75020 | SPEC | ||
7443081010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
74437346015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
875115352003 | SPEC | ||
450301014042 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300411121 | SPEC | – | |
61301021121 | SPEC | – | |
7443082022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
875016319002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC max. (mΩ) | Mount | Operating Temperature | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Samples |
---|