IC manufacturers Cambridge GaN Devices

IC manufacturers (107)

Cambridge GaN Devices CGD65A065S2 | Demoboard CGD-ASYEVB00105-01 / CGD-UG2204

650 V / 55 mOhm GaN HEMT with ICeGaN™ Gate and Current Sense

Overview

TopologyOther Topology
Input voltage330-420 V
Output 120 V
IC revision1

Description

The CGD65A055S2 is an enhancement mode GaN-on-silicon power transistor, exploiting the unique material properties of GaN to deliver high current, high breakdown voltage, and high switching frequency for a wide range of electronics applications.The CGD65A055S2 features CGD’s ICeGaN™ gate technology enabling compatibility with virtually all gate drivers and controller chips available. The integrated current sense function eliminates the need for a separate current sense resistor and the associated efficiency losses. Because no external sense resistor is needed, the device can be directly soldered to the large copper area of the ground plane, improving the thermal performance and simplifying the thermal design.It comes in a DFN 8x8 SMD package to support high frequency operation while ensuring the highest thermal performance.

Features

  • Using ICeGaN™ 650 V, 55 mOhm in DFN 8x8 (2x)
  • VIN 330-420 VDC
  • VOUT 20 VDC
  • Maximum Efficiency 96.3%

Typical applications

  • PSUs, Industrial SMPS and inverters
  • Gaming PSUs, PC power
  • Server power and data centres, Telecom rectifiers

Parts approved by Cambridge GaN Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 4, Angled
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Dual, 6, Angled
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Dual, 10, Angled
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeAngled 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability