Topology | Other Topology |
Input voltage | 330-420 V |
Output 1 | 20 V |
IC revision | 1 |
A modular High efficiency LLC DC/DC Evaluation platform that allows you to realise the performance benefits of ICeGaN™ in an LLC topology and easily change differing circuit elements to tune circuit performance.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61000421821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | 4 | Dual | Socket Header | Straight | 3 | Tube | ||
61300421021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | 4 | Dual | Pin Header | Angled | 3 | Bag | ||
61000621821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | 6 | Dual | Socket Header | Straight | 3 | Tube | ||
61001021821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | 10 | Dual | Socket Header | Straight | 3 | Tube | ||
61301021021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | 10 | Dual | Pin Header | Angled | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61000421821 | SPEC | |
61300421021 | SPEC | |
61000621821 | SPEC | |
61001021821 | SPEC | |
61301021021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|