IC manufacturers Chipanalog Micro

IC manufacturers (98)

Chipanalog Micro CA-IS3092W

CA-IS3092W/98W Digital Isolator with Power Supply

Overview

TopologyOther Topology
IC revision1.0

Description

The CA-IS3092W/98W are isolated RS-485/RS-422 transceivers with integrated isolated power supply, featuring high electromagnetic immunity and low radiation. The CA-IS3092W and CA-IS3098W work in half-duplex mode.The CA-IS3092W/98W devices have high isolation capabilities that help prevent noise and surges on the data bus or other circuits from entering the local ground, which could interfere with or damage sensitive circuits. High CMTI capability can ensure the correct transmission of digital signals. The CA-IS3092W, CA-IS3098W devices are packaged in a 16-pin wide-body SOIC package. These devices support insulation withstand voltages up to 5 kV RMS.

Features

  • Compliant with TIA/EIA-485-A
  • On-chip isolated DC-DC converter (including transformer)
  • Output voltage range 3.3V/5.0V optional
  • Soft start function limits voltage and current overshoot
  • Integrated overload and short circuit protection
  • Integrated overheat protection
  • Strong Electromagnetic Compatibility (EMC)
  • Signaling rate up to 10 Mbps
  • Fail-safe receiver (bus open, short circuit)
  • Supports up to 256 bus nodes
  • Bus side pin ESD capability
  • 6kV HBM
  • ±15kV IEC 61000-4-2 Contact Discharge
  • 3V to 5.5V power supply (VCCA)
  • In the receiving state, the bus input is open or short-circuited and the receiver outputs a high level
  • Wide temperature range: -55°C to 125°C
  • Pin compatible with most isolated RS-485/RS-422 transceivers with integrated power
  • High Common Mode Transient Immunity: 150 kV/μs (typ)
  • Up to 5000 VRMS isolation withstand voltage
  • Isolation barrier life: >40 years
  • Temperature range: –40°C to 105°C
  • Wide-body SOIC16-WB(W) and wide-body SOIC20-WB(T) packages, RoHS compliant
  • Safety related certifications (applying):
  • All planned certifications
  • 7071VPK VIOTM and 849VPK VIORM according to DIN V VDE V 0884-11:2017-01
  • 5000VRMS isolation for up to 1 minute under UL 1577
  • IEC 60950, IEC 60601 and EN 61010 certified
  • CQC TUV and CSA certified

Typical applications

  • Isolated RS-485/RS-422 communications
  • PV inverter, motor driver

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
RDC max.
(Ω)
Samples
691236510002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) 20
7447043SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 24 3 0.045
Order Code Data­sheet
691236510002SPEC
7447043SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
RDC max.
(Ω)
Samples