IC manufacturers Chipanalog Micro

IC manufacturers (98)

Chipanalog Micro CA-IS3096W | Demoboard UG005

CA-IS3090W/96W Digital Isolator with Power Supply

Overview

TopologyOther Topology
IC revision1.0

Description

CA-IS3090W/96W is a RS-485/RS-422 transceiver with integrated isolated power supply, with high electromagnetic immunity and low radiation characteristics. Has high electromagnetic immunity and low radiation characteristics. CA-IS3090W and CA-IS3096W work in full dual mode.CA-IS3090W/96W devices have high isolation capability The device has high isolation capability, which helps prevent noise and surges on the data bus or other circuits from entering the local ground, which can interfere with or damage sensitive circuits. High CMTI capability can ensure the correct transmission of digital signals. The CA-IS3090W, CA-IS3096W devices are available in a 16-pin wide body SOIC package. These devices support dielectric withstand voltages up to the package. These devices support dielectric withstand voltages up to 5 kVRMS.

Features

  • Compatible with RS-485 EIA/TIA-485 standard and provide higher performance index
  • Data rate up to 10Mbps (CA-IS3096/98)
  • 1/8 unit load, supports up to 256 bus nodes
  • 3 V to 5.5V logic side supply range (VCC)
  • Integrated DC-DC converter powers the bus side
  • 3.3V/5.0V output voltage optional (CA-IS3092W/98W) (VISO ≤ VCC)
  • Highly integrated: built-in transformer
  • Soft-start suppresses input inrush current
  • Integrated overload and short circuit protection
  • Built-in thermal protection
  • Integrated protection functions support reliable data communication
  • Provide 5kVRMS (60s) isolation withstand voltage
  • ±150kV/μs typical CMTI
  • Isolation barrier life: > 40 years
  • Bus side pins have ±8kV Human Body Model ESD protection, ±12kV IEC 61000-4-2 contact discharge ESD protection; Signal side pins and other pins on the bus side have ±6kV Human Body Model ESD protection
  • Transmitter has short circuit protection and thermal shutdown
  • Receiver provides true failsafe, ensuring receiver output acknowledge status
  • Strong Electromagnetic Compatibility (EMC)
  • Wide operating temperature range: -40 °C to 125 °C
  • 16-pin, 20-pin wide body SO package, 16-pin SO package Compatible with most isolated RS-485 transceivers;
  • Security certification (applying):
  • 7071VPK VIOTM and 849VPK VIORM isolation according to DIN V VDE V 0884-11:2017-01
  • UL 1577 Listed: 5 kV RMS @ 1 minute
  • IEC 60950, IEC 60601 and EN 61010 certified, CQC, TUV and CSA certified

Typical applications

  • Industrial Automation, Photovoltaic Inverters, Motor Drives
  • Isolated RS-485/RS-422 Communication Networks

More information

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
RDC max.
(Ω)
Samples
691236510002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) 20
7447043SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 24 3 0.045
Order Code Data­sheet
691236510002SPEC
7447043SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
RDC max.
(Ω)
Samples