| Topology | Flyback Converter |
| Input voltage | 90-264 V |
| Output 1 | 5 V / 0.5 A |
| Output 2 | 12 V / 1 A |
| IC revision | 0.1 |
Evaluation Board for 15W Dual-OutputSwitch-Mode Power Supply.The iW1830-EVAL evalution board provides a working and tested solution for a dual-output, 15W power supply based on the iW1830, a PrimAccurate™ digital off-line power supply controller IC with integrated power switch from Dialog. With an integrated 700V power MOSFET, the iW1830 provides a low total BOM cost and through the advanced digital control technology, it removes the need for external secondary-side feedback components, further reducing component count and cost while improving reliability.
Wide input voltage range: 90VAC to 264VAC●● Output voltages: 12V and 5V●● Output current: 12V - 1A, 5V - 500mA●● Total output power: 15W max.●● Integrated 700V MOSFET●● Active mode efficiency > 84%●● Supports high capacitance loads up to 6,000mF●● Low no-load power: < 100mW (at 230 VAC)●● EZ-EMI® technology: excellent EMI performance witha minimum of external EMI filtering components●● Quasi-resonant operation●● Low component count and small PCB footprint●● iW1830 IC protections:xx Output short-circuit, over-current, over-voltagexx Input voltage protection: brown-out, brown-in,unplugxx Over-temperature protection - internal sensor
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | f (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216910002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | 15 | – | |
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | 10 | – | |
![]() | 702917000 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | – | – | – | – | – | – | 5 | 3 | |
![]() | 750343108 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | 22.2 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691216910002 | SPEC | – |
![]() | 691101710002 | SPEC | – |
![]() | 702917000 | SPEC | – |
![]() | 750343108 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | f (mm) | Samples |
|---|