Topology | Buck Converter |
Input voltage | 85-300 V |
Output 1 | 5 V / 0.5 A |
IC revision | Rev. 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012108012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | |||
74455233 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD4 SMT Power Inductor | – | – | – | S | -40 °C up to +125 °C | – | – | – | 6.6 | 4.45 | 2.92 | – | – | 330 | 0.16 | 0.18 | 5 | 4 | SMT | ||
7445530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD4 SMT Power Inductor | – | – | – | S | -40 °C up to +125 °C | – | – | – | 6.6 | 4.45 | 2.92 | – | – | 1000 | 0.07 | 0.1 | 13.8 | 2.2 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012108012 | SPEC | ||
74455233 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
7445530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|