Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 1000 kHz |
Output 1 | 36 V / 1.5 A |
IC revision | 5-2 |
The AL8806 is a step-down DC/DC converter designed to drive °Cs with a constant current. The device can drive up to 9 °Cs, depending on the forward voltage of the °Cs, in series from a voltage source of 6V to 36V. The AL8806 switches at frequency up to 1MHz. This allows the use of small size external components, hence minimizing the PCB area needed.
Maximum output current of AL8806 is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. An input voltage of 0.4V or lower at CTRL switches off the output MOSFET simplifying PWM dimming.
30V 1.5A °C drive capability - Drives up to 8 °C in series and provides cost effective solution for MR16 and other 12VAC/DC systems
Remarks:L1=15uH And L=Ferrite Bead Inductor UsedRefer page no.11
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744777115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 2.6 | 2.2 | 81 | 19.5 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|