IC manufacturers Diodes Incorporated

IC manufacturers (97)

Diodes Incorporated AP21510 | Demoboard AP21X10-EVM

Single-channel Current-limited Power Switch

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Output 10.3 V
IC revision1

Description

The AP21410 and AP21510 are integrated high-side power switches optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB 2.0 and available with both polarities of Enable input. They offer current and thermal limiting and short circuit protection as well as controlled rise time and under-voltage lockout functionality.All devices are available in U-DFN2018-6 packages.

Features

  • Single USB Port Power Switches
  • Over-Current and Thermal Protection
  • 0.4A Typical Current Limiting
  • Reverse Current Blocking
  • 95mΩ On-Resistance
  • Input Voltage Range: 2.7V - 5.5V
  • 0.4ms Typical Rise Time
  • Very Low Shutdown Current: 1μA (max)
  • ESD Protection: 4KV HBM, 400V MM
  • Active Low (AP21410) or Active High (AP21510) Enable
  • Ambient Temperature Range -40°C to +85°C
  • U-DFN2018-6: Available in “Green” Molding Compound (No Br, Sb)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • 15kV ESD Protection per IEC 61000-4-2 (with external capacitance)
  • UL Recognized, File Number E322375
  • IEC60950-1 CB Scheme Certified

Typical applications

  • Consumer Electronics – LCD TV & Monitor, Game Machines
  • Communications – Set-Top-Box, GPS, Smartphone
  • Computing – Laptop, Desktop, Servers, Printers, Docking Station, HUB

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
860020472003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors10 µF 25 2000 -40 °C up to +105 °C 38 3 14 2 5 11 Ammopack
860040373003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATUL Aluminum Electrolytic Capacitors120 µF 16 5000 -40 °C up to +105 °C 310 19.2 16 2.5 6.3 11 Ammopack
Order Code Data­sheet Simu­lation
860020472003SPEC
860040373003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples