IC manufacturers Diodes Incorporated

IC manufacturers (98)

Diodes Incorporated AP3917B | Demoboard AP3917B EV1

Single Output Off-Line Buck Power Solution

Overview

TopologyBuck Converter
Input voltage85-264 V
Switching frequency15-37 kHz
Output 15 V / 0.17 A
IC revision1

Description

AP3917B is an off-line universal AC Voltage input step-down regulator that provides accurate constant voltage (CV), outstanding low standby power, light loading efficiency and dynamics performance based on non-isolated buck topology. The main applications are for cost-effective home appliance power. Working with a single winding inductor and integrating a 650V MOSFET, the BOM cost is very low. The AP3917B EV1 Evaluation Board provides good design example for single output 12V@120mA power applications useful in home appliance powers.

Features

  • Universal 85V to 264V VAC Input
  • Internal MOSFET 650V (20Ω)
  • Maximum output Current: 170mA typ.@5V output
  • Up to 2W Output Power
  • Low Standby Power Consumption
  • High Light Loading Efficiency and average efficiency can meet DOE IV and CoC V5 Tier 2
  • Frequency Modulation to suppress EMI to meet EN55022 and FCC part 15 class B
  • Rich Protection including: OTP, OLP, OLD,SCP
  • Extremely low system component count.
  • Totally Lead-free & Fully RoHS Compliant (SO-7)
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Non-isolated and isolated home appliances including: AC fans, rice cooker, air conditioner, coffee machines, soy milk machines, etc.
  • Auxiliary Power to IoT Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
7447462681SPEC
7 files WE-TI Radial Leaded Wire Wound Inductor 680 0.25 0.3 3.7 2.4 Heat Shrinking Tube 6
860020473010SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 25 2000 -40 °C up to +105 °C 180 37.5 14 2.5 6.3 11 Ammopack
860021374004SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2.2 µF 400 2000 -25 °C up to +105 °C 35 26.4 15 3.5 8 11.5 Ammopack
Order Code Data­sheet Simu­lation
7447462681SPEC
860020473010SPEC
860021374004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples