| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Switching frequency | 400-1200 kHz |
| Output 1 | 7 V / 6 A |
| IC revision | 1.0 |
The AP62600 is a 6A, synchronous buck converter with a wide input voltage range of 4.5V to 18V. The device fully integrates a 36mΩ high-side power MOSFET and a 14mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP62600 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The AP62600 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.The device is available in a V-QFN2030-12 (Type A) package.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | |||
![]() | 7443330047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 0.47 | 31.3 | 46.5 | 54.9 | 1.85 | Ferrite | – | 0.47 | 160 | ||
![]() | 7443330068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 0.68 | 27.2 | 41.4 | 46 | 2.65 | Ferrite | – | 0.67 | 140 | ||
![]() | 7443330082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 0.82 | 27.2 | 36.8 | 41.9 | 2.65 | Ferrite | – | 0.81 | 120 | ||
![]() | 7443330100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 1 | 27.2 | 26.5 | 31.1 | 2.65 | Ferrite | – | 0.95 | 100 | ||
![]() | 7443330150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 1.5 | 21.7 | 26.8 | 31 | 4 | Ferrite | – | 1.45 | 78 | ||
![]() | 7443330330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 3.3 | 14.1 | 19.3 | 22.8 | 7.15 | Ferrite | – | 2.6 | 51 | ||
![]() | 7443330470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | 1090 | -40 °C up to +125 °C | – | – | – | 10.9 | 10 | 9.3 | – | – | 4.7 | 11.3 | 15 | 17.9 | 9.9 | Ferrite | – | 3.8 | 49 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206093 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012206076 | SPEC | ||
![]() | 7443330047 | SPEC | |
![]() | 7443330068 | SPEC | |
![]() | 7443330082 | SPEC | |
![]() | 7443330100 | SPEC | |
![]() | 7443330150 | SPEC | |
![]() | 7443330330 | SPEC | |
![]() | 7443330470 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Samples |
|---|