Topology | Buck Converter |
Input voltage | 4.75-23 V |
Output 1 | 3.3 V / 3 A |
IC revision | 1 - 0 |
The AP6503 is a 340kHz switchingfrequency external compensatedsynchronous DCDC buck converter. It hasintegrated low RDSON high and low sideMOSFETs.The AP6503 enables continues load currentof up to 3A with efficiency as high as 95%.The AP6503 features current mode controloperation, which enables fast transientresponse times and easy loopstabilization.The AP6503 is available in a standardGreen SO-8EPpackage with exposed PADfor improved thermal performance and isRoHS compliant.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477110 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|