Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 3.3 V / 2 A |
IC revision | 1.0 |
The AP65201 is a 500kHz switching frequency internal compensated synchronous DC/DC buck converter. It has integrated low RDSON high and low side MOSFETs.The AP65201 enables continuous load current of up to 2A with efficiency as high as 97%.The AP65201 implements an automatic custom light load efficiency improvement algorithm.The AP65201 features current mode control operation, which enables fast transient response times and easy loop stabilization.The AP65201 simplifies board layout and reduces space requirements with its high level of integration and minimal need for external components, making it ideal for distributed power architectures.The AP65201 is available in a standard Green TSOT26 package and is RoHS compliant.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744771004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 11.8 | 8.25 | 11 | 35 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|