| Topology | Buck Converter |
| Input voltage | 2.5-5.5 V |
| Output 1 | 1.5 V / 3.5 A |
| Output 2 | 1.2 V / 3.5 A |
| IC revision | V1.0 |
The PAM2325 is a 3.5A step-down synchronous converter. The 1.2MHz switching frequency enables theuse of small external components. The ultra-small 2mm x 2mm footprint and high efficiency make thePAM2325 an ideal choice for portable applications.The PAM2325 delivers 3.5A maximum output current while consuming only 55μA no-load quiescent current.Low RDS(ON) integrated MOSFETs and 100% duty cycle operation make the PAM2325 the ideal choice forhigh output voltage, high current applications which require a low dropout threshold.The PAM2325 provides excellent transient response and output accuracy across the operating range. ThePAM2325 maintains high efficiency throughout the load range. The PAM2325 automatically optimizesefficiency during light load mode (PSM) and maintains constant frequency and low output ripple duringPWM mode.Over-temperature and short circuit protection safeguard the PAM2325 and system components fromdamage.The PAM2325 is available in an ultra-small QFN2x2-12 package. The product is rated over a temperaturerange of -40°C to +85°C.
3.5A Maximum Output Current???? Tiny 1.0μH Chip Inductor???? Excellent Transient Response???? Input Voltage: 2.5V to 5.5V???? Fixed or Adjustable Output Voltage: 1.0V to4.0V???? High Efficiency with 1.2MHz SwitchingFrequency???? 55μA No load Quiescent Current???? 100% Duty Cycle Low-Dropout Operation???? Internal Soft Start???? Power Good Indicator???? Over-Temperature and Current LimitProtection???? <1μA Shutdown Current???? -40°C to +85°C Temperature Range???? Available in QFN2x2-12 Package???? ROHS/REACH Compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 18.8 | 22.9 | 25.1 | 3.9 | Ferrite | 0.97 | 147 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443340100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|