Topology | Buck Converter |
Input voltage | 40 V |
IC revision | V1.0 |
PAM2861 EB86AB is an evaluation board for the PAM2861/2 (SOT-23-5 package), a high power LED buck driver. The board is targeted to be used in providing a simple and convenient evaluation environmentfor the PAM2861/2. Efficiency on the board make it easy to be evaluated.Use single power supply to drive 1-10 serials (PAM2861) or 1-6 serials (PAM2862) 1W or 3W power LED.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477520 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 100 | 0.77 | 0.86 | 0.43 | 8 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|