Topology | Buck Converter |
Input voltage | 8-24 V |
Switching frequency | 300-1000 kHz |
Output 1 | 2.8 A |
IC revision | 1-2 |
The ZXLD1370Q is an LED driver controller IC for driving external MOSFETs to drive high current LEDs. It is a multi-topology controllerenabling it to efficiently control the current through series connected LEDs. The multi-topology enables it to operate in buck, boost and buck-boost configurations.The 60V capability coupled with its multi-topology capability enables it to be used in a wide range of applications and drive in excess of 15 LEDs in series.The ZXLD1370Q is a modified hysteretic controller using a patent pending control scheme providing high output current accuracy in all three modes of operation. High-accuracy dimming is achieved through DC control and high frequency PWM control.The ZXLD1370Q uses two pins for fault diagnosis. A flag output highlights a fault, while the multi-level status pin gives furtherinformation on the exact fault.The ZXLD1370Q has been qualified to AEC-Q100 Grade 1 and is automotive grade supporting PPAPs.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|