Topology | Other Topology |
Switching frequency | 165-6780 kHz |
IC revision | 1.0 |
The EPC9121 is provided with two receive device units: The first is tuned to and compatible with the AirFuel Category 3 specification and the second is an inductive mode unit compatible with the 5 W Qi receiver standard. Each of the device units includes a high frequency schottky diode based full bridge rectifier and output filter to deliver a filtered unregulated DC voltage. The device board comes equipped with two LED’s, one green to indicate the power is being received with an output voltage equal or greater than 4 V and a second red LED that indicates an overvoltage condition where the output voltage exceeds 36 V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Compliance | Size | L (µH) | IR (A) | RDC max. (Ω) | Q (%) | P (W) | Pins (pcs) | Rows | H (mm) | Gender | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | SMT | – | – | – | – | – | 1.6 | – | – | – | -40 °C up to +85 °C | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | 0.7 | – | Tape and Reel | – | ||
![]() | 744871101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.5 | – | – | – | -40 °C up to +125 °C | – | – | – | 12.5 | – | 100 | 100 | 1.5 | 1.5 | 1.8 | 0.293 | 0.293 | 0.36 | 0.36 | 4 | Crossed | – | 1260 | 100 | 1.5 | 0.36 | – | – | – | – | 6.5 | – | – | – | ||
![]() | 760308102210 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 37 | – | – | – | -20 °C up to +105 °C | – | – | – | 37 | – | – | – | – | – | – | – | – | – | – | 22 | – | Qi - Airfuel Alliance | 37 x 37 x 1.8 mm | 7.5 | 3 | 0.18 | 45 | 50 | 2 | – | 1.8 | – | – | – | ||
![]() | 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 22 pF | ±5% | 50 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | 840 | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 100 pF | ±5% | 50 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | 1000 | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 100 nF | ±10% | 16 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012205052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 22 nF | ±10% | 25 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012205054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 47 nF | ±10% | 25 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 1 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 10 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 1 µF | ±20% | 10 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 100 nF | ±20% | 25 | -55 °C up to +85 °C | 10 | 5 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | 0.5 | – | 7" Tape & Reel | – | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1 µF | ±10% | 50 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | – | 1.25 | – | 7" Tape & Reel | – | ||
![]() | 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 100 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | 0.8 | – | 7" Tape & Reel | – | ||
![]() | 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 4.7 µF | ±10% | 50 | -55 °C up to +125 °C | 5 | 0.02 GΩ | X7R Class II | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | 2.5 | – | 7" Tape & Reel | – | ||
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | 2.54 | – | – | 250 | – | 20 | max. | 2.44 | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | 1 | – | – | Jumper | Bag | Black | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | 5.08 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | 2 | Single | – | Pin Header | Bag | – | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | 10.16 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | 4 | Single | – | Pin Header | Bag | – | |
![]() | 645002114822 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 3.96 mm Male Vertical Locking Header | – | – | – | – | – | – | – | 3.96 | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 7 | – | – | – | 2 | – | – | Male | Bag | White |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Compliance | Size | L (µH) | IR (A) | RDC max. (Ω) | Q (%) | P (W) | Pins (pcs) | Rows | H (mm) | Gender | Packaging | Color | Samples |
---|