Topology | Motor Drive |
Input voltage | 14-60 V |
Switching frequency | 20-250 kHz |
Output 1 | 20 A |
IC revision | 1.1 |
The EPC9167 demonstration board is a 3-phase BLDC motor drive inverter board featuring the EPC2065 eGaN FET 3.6 mΩ maximum RDS(on), 80 V maximum device voltage. The EPC9167 is provided in two configurations. The standard configuration (EPC9167) uses single FET’s for each switch position and the high current configuration (EPC9167HC) uses two paralleled FET’s per switch position and can deliver up to 42 Apk (30 ARMS) maximum output current. The board can also be configured for multi-phase DC–DC conversion and the EPC2065 supports PWM switching frequencies up to 250 kHz inmotor drive applications and 500 kHz in DC-DC applications. The EPC9167 contains all the necessary critical functions circuits to support a complete motor drive inverter including gate drivers, regulated auxiliary power rails for housekeeping supplies, voltage, and temperature sense, accurate current sense, and protection functions. The various functional blocks are shown in figure 1. The EPC9167 mates with an assortment of compatible controllers,supported by various manufacturers leveraging existing resources for quick development purposes, that can quickly be configured as a motor drive inverter or DC–DC converter.
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Ø ID (mm) | Qty. | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 9774010243R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | 1 | 2.8 | 1500 | – | 4.35 | – | M2 | – | – | – | – | – | Tape and Reel | |
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.44 | – | – | – | – | – | – | – | 1 | Black | Jumper | 3 | Bag | |
![]() | 7466005R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | 600 | 5 | 9 | 70 | M5 | 6 | – | – | – | 70 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 9774010243R | SPEC |
![]() | 60900213421 | SPEC |
![]() | 7466005R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Ø ID (mm) | Qty. | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|