| Topology | Other Topology |
| Input voltage | 48 V |
| Output 1 | 5 V |
| IC revision | 5 |
The MxC® 200 family consists of several monolithic, configurable, high-voltage MuxCapacitor® DC-DC converter integrated circuits targeted for use in both non-isolated and isolated, buck or boost converter applications. Using patented conversion capacitive conversion and capacitive isolation technology, the MxC 200 ICs support seamless integration with existing low-voltage power solutions to provide highly efficient 12V to 57V DC-DC converter solutions for regulated or non-regulated PoL, isolated or non-isolated applications. Intelligent MuxCapacitor timing and control optimize power delivery efficiency from no-load to maximum power.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | xPxC | Type | Shielding | Tab | EMI | Application System | IR (A) | Working Voltage (V (AC)) | Application | Interface Type | Gender | Pins (pcs) | IR (A) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012106017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±20% | 16 | 0603 | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X5R0603105M016DFCT10000 | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | |||
![]() | 74437324047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 4020 | – | – | – | 4.45 | 4.06 | 1.8 | – | – | 2.95 | 2.45 | 5.4 | 105 | 31 | – | – | Shielded | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 4.7 | ||
![]() | 74437346047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 7030 | – | – | – | 7.3 | 6.6 | 2.8 | – | – | 5.35 | 7.5 | 15.5 | 40 | 22 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 4.7 | ||
![]() | 7490120110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | 12.3 | 9.52 | 5.4 | 8.86 | – | – | – | – | – | – | – | PoE+ | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | 10/100BASE-TX | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | ||
![]() | 824500541 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | DO-214AC | – | – | – | 4.24 | 2.67 | 2.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMAJ54A | 54 | 63.15 | 4.6 | 400 | 87.1 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | |
![]() | 61400416021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tray | – | – | – | – | – | – | Horizontal | – | – | – | – | 1.5 | 30 | USB 2.0 | Type A | Receptacle | 4 | 1.5 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 615008140121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Cat 3 Modular Jacks – THT | – | – | – | – | – | 500 MΩ | – | – | – | – | – | Tray | – | – | – | – | – | 8P8C | Horizontal | Shielded | Down | No | CAT 3 | 1.5 | 120 | – | – | – | – | – | – | – | – | – | – | – | – | 1x1 | – | – | -40 °C up to +85 °C | – | THT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012106017 | SPEC | ||
![]() | 74437324047 | SPEC | |
![]() | 74437346047 | SPEC | |
![]() | 7490120110 | SPEC | |
![]() | 824500541 | SPEC | – |
![]() | 61400416021 | SPEC | – |
![]() | 615008140121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | xPxC | Type | Shielding | Tab | EMI | Application System | IR (A) | Working Voltage (V (AC)) | Application | Interface Type | Gender | Pins (pcs) | IR (A) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
|---|