Topology | Other Topology |
IC revision | 2.0 |
The two reference boards are designed as daughter boards to fit the 1200 V CoolSiCTM MOSFET in TO-247 3-/4-pin evaluation platform. By installing the reference daughter board (hereafter called ‘daughter board’) on the evaluation platform (hereafter called ‘main board’), the user can do a double pulse test to evaluate the performance of the CoolSiCTM MOSFET and coreless isolated gate drivers.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000418321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | 4 | Single | Pin Header | Straight Type 2 | 3 | Tube | |
![]() | 61000421121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 4 | Dual | Pin Header | Straight | 3 | Tube | |
![]() | 61000621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Tube |
Order Code | Datasheet | |
---|---|---|
![]() | 61000418321 | SPEC |
![]() | 61000421121 | SPEC |
![]() | 61000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|