Topology | Motor Drive |
Input voltage | 36-42 V |
Switching frequency | 20 kHz |
Output 1 | 12 V / 1 A |
IC revision | 1.0 |
The EVAL_6EDL7141_FOC_3SH features fully configurable operating parameters with on-board debugger ready for direct USB connection to PC. The BLDC motor drive board uses sensor-less FOC based on the MOTIX™ 6EDL7141 smart three-phase driver.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | Micro USB 2.0 | Type AB | Receptacle | 5 | SMT | – | 30 | Tape and Reel | – | – | – | – | – | Horizontal | |
![]() | 74279267 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | SMT | 500 | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | two |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 629105150921 | SPEC | – |
![]() | 74279267 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|