Topology | Other Topology |
Input voltage | 160-265 V |
IC revision | 1 |
PSoC™ 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. PSoC™ 4100S Plus is a member of the PSoC™ 4 platform architecture. It is a combination of a microcontroller with standard communication and timing peripherals, a capacitive touch-sensing system (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time and switched-capacitor analog blocks, and programmable connectivity. PSoC™4100SPlus products are upward compatible with members of the PSoC™ 4 platform for new applications and design needs.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | 5 | – | – | – | – | – | 17.5 | – | – | – | – | – | 15 | – | 10 | THT | – | – | – | – | – | – | Wire Protector | 40022612 | 3 | – | – | – | Horizontal | Box | ||
691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | 5 | – | – | – | – | – | 17.5 | – | – | – | – | – | 10 | – | 10 | THT | – | – | – | – | – | – | Wire Protector | 40022612 | 2 | – | – | – | Horizontal | Box | ||
7448258022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | – | – | – | – | – | – | – | 40042670 | 4 | – | 5 | – | – | – | |||
820513011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 12.5 | – | – | – | – | – | – | 12.5 | 4.6 | 16 | THT | 300 | 385 | 470 | 2500 | 70 | 0.4 | – | Yes | – | – | – | – | – | – | |||
890324025017CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 12 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 4 | – | – | Carton | |||
890324025039CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 4 | – | – | Carton | |||
860010474012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | 330 µF | – | – | – | – | -40 °C up to +85 °C | 3.5 | 2000 | 451 | 82.5 | 14 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
860020574012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | 220 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | 2000 | 255 | 77 | 12 | 8 | – | – | – | 35 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
861141486026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | 680 µF | – | – | – | – | -25 °C up to +105 °C | 10 | 3000 | 2200 | 1659.52 | 20 | 35 | – | – | – | 450 | – | – | 57 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | |||
61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | – | – | – | – | – | – | – | – | 4 | Dual | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710003 | SPEC | – | |
691102710002 | SPEC | – | |
7448258022 | SPEC | ||
820513011 | SPEC | ||
890324025017CS | SPEC | ||
890324025039CS | SPEC | ||
860010474012 | SPEC | ||
860020574012 | SPEC | ||
861141486026 | SPEC | ||
61300421121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|