Topology | Other Topology |
IC revision | 08 |
PSoC® 5LP is a true programmable embedded system-on-chip, integrating configurable analog and digital peripherals, memory, and a microcontroller on a single chip. The PSoC 5LP architecture boosts performance through:-32-bit Arm Cortex-M3 core plus DMA controller and digital filter processor, at up to 80 MHz-Ultra low power with industry's widest voltage range-Programmable digital and analog peripherals enable custom functions-Flexible routing of any analog or digital peripheral function to any pinPSoC devices employ a highly configurable system-on-chip architecture for embedded control design. They integrate configurable analog and digital circuits, controlled by an on-chip microcontroller. A single PSoC device can integrate as many as 100 digital and analog peripheral functions, reducing design time, board space, power consumption, and system cost while improving system quality.
Operating characteristics
Order Code | Datasheet | Downloads | Status | Product series | Mount | Operating Temperature | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61301011821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 10 | Single | Socket Header | Straight | 3 | Tray | – | ||
61301621821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 16 | Dual | Socket Header | Straight | 3 | Tray | – | ||
434123050816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | -40 °C up to +85 °C | – | 5 | 160 | 50000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | – | ||
434113043826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | -40 °C up to +85 °C | – | 4.3 | 260 | 30000 | White | not specified | – | – | – | – | 0.05 | Tape and Reel | – | ||
60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | -40 °C up to +125 °C | 250 | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300811821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 8 | Single | Socket Header | Straight | 3 | Tray | – | ||
693071010811 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD Micro SD Card Connector Push & Push 8 pins | SMT | -25 °C up to +85 °C | 100 | – | – | – | – | – | 8 | – | Socket | Push & Push | 0.5 | Tape and Reel & Mylar | Black | ||
434123025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | -40 °C up to +85 °C | – | 2.5 | 260 | 50000 | White | not specified | – | – | – | – | 0.05 | Tape and Reel | – |
Order Code | Datasheet | |
---|---|---|
61301011821 | SPEC | |
61301621821 | SPEC | |
434123050816 | SPEC | |
434113043826 | SPEC | |
60900213421 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC | |
61300811821 | SPEC | |
693071010811 | SPEC | |
434123025826 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Mount | Operating Temperature | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|