IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies CYPD3171-24LQXQ | Demoboard EZ-PD™ CCG3PA

EZ-PD™ CCG3PA USB-C PPS 39W Dual Port Car Charger (Power Adapter) Reference Design

Overview

TopologyBuck-Boost Converter
Input voltage8-23 V
Output 120 V / 3 A

Description

The CCG3PA 39W USB-C/USB-A car charger (power adapter) reference design is a receptacle based USB Type-C PPS power adapter which supports 27W(9V, 3A) max power profile, along with a legacy Type-A port which supports 12W(5V, 2.4A) max power profile. The reference design is DC to DC based design. Major components on the board are Cypress EZ-PD CCG3PA(CYPD3175-24LQXQ) controller and ActiveSemi ACT5101/ACT2861 buck-boost power controller.CCG3PA regulates the VBUS voltage by controlling the feedback node of the ACT5101/ACT2861 DC-DC controller. CCG3PA monitors and handles fault protection like Over-Voltage, Under-Voltage, Over-Current and Short-Circuit. CCG3PA controls VBUS discharge with integrated discharge resistors. The application firmware for this solution is developed using CCGx Power SDK 3.0.2 and any further customization can be done using the EZ-PD™ Configuration utility. CCG3PA CYPD3175-24LQXQ for this solution is available in 24-QFN package.

Features

  • Delivers up to 39W of power to charge USB PD3.0/QC 4.0/Apple charger enabled mobile phones
  • Supports USB Power Delivery 3.0 for Programmable Power Supply (PPS)
  • Supports Qualcomm Quick Charge (QC) 4.0, AFC and Apple Charging
  • Integrates VBUS-to-CC short protection
  • Reduces BOM with integrated:
    • Feedback amplifier to directly drive DC-DC power controller
    • Low-side current sense amplifier
    • Legacy charge support on DP/DM lines
    • ESD on VBUS, CC and DP/DM
  • Integrated P-FETs in the ACT5101/ACT2861 buck-boost power controller

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountApplicationInterface TypeIR
(A)
Working Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Z
(mΩ)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
74439346100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-XHMI SMT Power Inductor 10 6.4 9.7 26.5 18 SMT -40 °C up to +125 °C 6.65 2 6.1 5
860010373010SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 16 2000 -40 °C up to +85 °C 308 35.2 16 2.5 6.3 11 Ammopack
860010473007SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF 25 2000 -40 °C up to +85 °C 209 25 14 2.5 6.3 11 Ammopack
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 25 2000 -40 °C up to +85 °C 310 55 14 2.5 6.3 11 Ammopack
865080445010SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors V-Chip SMT100 µF 25 2000 -55 °C up to +105 °C 290 25 14 6.3 7.7 380 15" Tape & Reel
61300511121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 250 2.54 12.7 5 Single Pin Header Straight 3 Bag
62900416021SPEC
7 files WR-COM USB 2.0 Type A Horizontal SMT SMT USB 2.0 Type A 1.5 30 -40 °C up to +105 °C 4 Receptacle Horizontal 1.5 Tray
Order Code Data­sheet Simu­lation
74439346100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

860010373010SPEC
860010473007SPEC
860010473011SPEC
865080445010SPEC
61300511121SPEC
62900416021SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountApplicationInterface TypeIR
(A)
Working Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Z
(mΩ)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples