| Topology | USB |
| Input voltage | 3.3-24 V |
| Output 1 | 21.5 V / 5 A |
| IC revision | B |
EVAL_PMG1_B1_DRP is an evaluation kit for EZ-PD™ PMG1-B1 USB power delivery (PD) microcontroller (MCU) with an integrated buck-boost battery charger. EZ-PD™ PMG1-B1 is targeted for battery-powered applications that are powered by USB-C PD.The kit is used to sink up to 100 W and source up to 27 W. The kit can also be used to charge 2 cell-5 cell batteries, and the battery charging algorithm is implemented as part of EZ-PD™ PMG1-B1 SDK.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Rows | Gender | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 10.16 | – | – | Box | – | – | – | – | – | 5.08 | – | – | 14 | – | – | – | – | – | |
![]() | 691103110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 7 | – | – | Box | – | – | – | – | – | 3.5 | – | – | 10 | 8.4 | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | Bag | – | – | – | – | – | 2.54 | Single | Pin Header | 3 | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.24 | – | – | Bag | – | – | – | – | – | 2.54 | Single | Pin Header | 3 | – | – | – | – | – | |
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | ||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
![]() | 875075661008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | ±20% | 35 | 10.0 x 12.4 | -55 °C up to +105 °C | 12 | – | – | 12.4 | 10.3 | – | 15" Tape & Reel | 2000 | 4100 | 22 | 1540 | 10 | – | – | – | – | – | – | – | – | – | ||
![]() | 434123025826 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 0.05 | 2.5 | 260 | 50000 | White | not specified |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691213510002 | SPEC | – |
![]() | 691103110002 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 150060YS75000 | SPEC | |
| 885012205037 | SPEC | ||
| 885012205067 | SPEC | ||
| 885012105012 | SPEC | ||
| 885012206076 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 875075661008 | SPEC | |
![]() | 434123025826 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Rows | Gender | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|