Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 39-65 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1.0 |
15 W 5 V Adapter Reference Boardwith ICE2QS03G, IR1161, IPS65R1K5CE, BSZ100N06LS3 G and BASW21-03W
Quasi resonant operation till very low load
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 100 | 0.8 | 0.8 | 0.65 | 7.1 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|