Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
541-570 of 706 reference designs
Filter values
NCP4625 | Demoboard NB7NPQ702MEVK, Rev. 1
Other Topology
NCP4641 | Demoboard NCP81239LOADGEVK, Rev. 1.0
Buck-Boost Converter
|
V
in
5-24 V
|
Output
20 V / 3 A
NCP4810 | Demoboard EVBUM2341/D
Power Factor Correction
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
NCP4810 | Demoboard EVBUM2342/D, Rev. 1
Other Topology
|
V
in
85-260 V
NCP5005, Rev. 1
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1200 kHz
|
Output
24 V / 0.05 A
NCP5006, Rev. 2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1200 kHz
|
Output
24 V / 0.05 A
NCP51530 | Demoboard SECO-NCP51530HB-GEVB, Rev. 2
Half-Bridge Converter symmetrical isolated
NCP51705 | Demoboard SECO-GDBB-GEVB EVBUM2702-D
Other Topology
|
V
in
14-16 V
NCP51705 | Demoboard TND6318/D
LLC Resonant Converter
|
V
in
700 V
|
fsw
400 kHz
|
Output
450 V / 40 A
NCP5181 | Demoboard NCP5181BAL36WEVB, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
184-265 V
NCP5181 | Demoboard 1kW motor control inverter, Rev. 8
Other Topology
NCP5181 | Demoboard 1kW motor control inverter, Rev. 8
Flyback Converter
|
V
in
85-145 V
|
Output
0.41 A
NCP51820 | Demoboard NCP51820GAN1GEVB, Rev. 1.0
Flyback Converter
NCP5212T, Rev. 3
Buck Converter
|
V
in
4.5-27 V
|
fsw
270-330 kHz
|
Output
1.5 V / 8 A
NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
3.3 V / 8 A
NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
1.8 V / 8 A
NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
3.3 V / 8 A
NCP5623B | Demoboard ONSEC-17-017, Rev. 1.0
Other Topology
NCP5623B | Demoboard STR-RSL10-MESH-KIT-GEVK, Rev. 2.3
Boost Converter
|
V
in
2.7-5.5 V
|
Output
7 V / 0.09 A
NCP6324 | Demoboard NCP6324GEVB, Rev. 3
Other Topology
|
fsw
2700-3300 kHz
NCP6324C | Demoboard NCP6324GEVB, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
0.6 V / 2 A, 1.8 V / 2 A
NCP6324C | Demoboard ONSEC-19-013, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
5.5 V / 2 A
NCP6332, Rev. 2
Buck Converter
|
V
in
2.3-5.5 V
|
fsw
2700-3300 kHz
|
Output
5.5 V / 1.2 A
NCP6925 | Demoboard SECO-RSL10-CAM-GEVB EVBUM2782/D
Other Topology
NCP705MT33TCG | Demoboard ONSEC-17-036
Other Topology
NCP81174, Rev. 5
Other Topology
|
fsw
200-1000 kHz
NCP81231 | Demoboard STR-USBC-4PORT-200W-EVK, Rev. 3
Buck Converter
|
fsw
150-1200 kHz
NCP81231 | Demoboard STR-USBC-4PORT-200W-EVK, Rev. 3
Buck Converter
|
fsw
150-1200 kHz
NCP81231MNTXG | Demoboard ONSEC-17-038, Rev. 2
Buck Converter
NCP81234, Rev. 1
Buck Converter
|
V
in
4.5-20 V
|
fsw
200-1200 kHz
|
Output
5.3 V
previous
1
...
17
18
19
20
21
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes