IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICE3AR1580VJZ | Demoboard AN-EVAL ICE3AR1580VJZ

28W 12V SMPS Evaluation Board with ICE3AR1580VJZ

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2.33 A
IC revision1.2

Description

The EVAL ICE3AR1580VJZ evaluation board is a low cost off-line flyback switch mode power supply (SMPS) using the ICE3AR1580VJZ integrated power IC from the CoolSET™-F3R80 family. The circuit shown in Figure 2 details a 12 V, 28 W power supply that operates from an AC line input voltage range of 85 VAC to 265 VAC and line input OVP detect/reset voltage is 300/282 VAC, suitable for applications in enclosed adapter or open frame auxiliary power supply for different system such as white goods, PC, server, DVD, LED TV, Set-top box, etc.

Features

  • 800V avalanche rugged CoolMOS™ with startup cell
  • Active Burst Mode for lowest standby power
  • Selectable entry and exit burst mode level
  • 100 kHz internally fixed switching frequency with jittering feature
  • Auto restart protection for over load, open Loop, VCC under voltage and over voltage and over temperature
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms soft start
  • Built-in 20ms and extendable blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Adjustable input OVP
  • Overall tolerance of current limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50 Ω turn-on resistor

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material Samples
691101710002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²) 10
742700221SPEC
2 files Active i| Production is active. Expected lifetime: >10 years.WE-SAFB 3.8 6 4 4 18 33 4 W 1500
744772010
Active i| Production is active. Expected lifetime: >10 years.
750342655SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer 27.95
Order Code Data­sheet Simu­lation
691101710002SPEC
742700221SPEC
744772010
750342655SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material Samples